Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Number of pins(Pole) | 4 | Product size (height)(mm) | 39 | Product size (width)(mm) | 5 |
---|---|---|---|---|---|
Clamp width(mm) | 5 | Stripping length (max.)(mm) | 7 | Min. stripping length(mm) | 6 |
Nominal current(A) | 18 | Nominal voltage(V) | 250 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 28 | AWG max. | 14 | No. of rows | 3 |
Contamination level | 3 | Colour | Orange | Connector type (category) | Actuator terminal |
Connection (components) | Pull spring | Industrial goods | Yes |