Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
780-640
Number of pins(Pole) | 1 | Product size (height)(mm) | 43.50 | Product size (length)(mm) | 5 |
---|---|---|---|---|---|
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 8 |
Nominal current(A) | 24 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 14 | No. of rows | 1 | Pins per row | 3 |
Weight(g) | 14.35 | Colour | White | Connector type (category) | Shielding terminal |
Connection (components) | Pull spring | Industrial goods | Yes |
This page is 3-conductor shield terminal block 780, part number 780-640.
You can find the detail information about specifications and dimensions on part number 780-640.