3-conductor through terminal 2006【25 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2006-1302

Part Number
2006-1302
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

82.77 €

25 Pieces Per Package

1 pack Available 12 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (height)(mm) 32.90 Product size (length)(mm) 7.50
Product size (width)(mm) 7.50 Clamp width(mm) 7.50 Stripping length (max.)(mm) 13
Nominal current(A) 41 Nominal voltage(V) 800 Min. cross section (flexible)(mm²) 0.50
Max. cross section (flexible)(mm²) 10 Min. cross section (inflexible)(mm²) 0.5 Max. cross section (inflexible)(mm²) 6
AWG (min.) 20 AWG max. 8 No. of rows 1
Pins per row 3 Contamination level 3 Weight(g) 11.845
Colour Orange Connector type (category) Continuity Connection (components) Pull spring
Connector features Complies with ATEX Ex-e II standards Industrial goods Yes

This page is 3-conductor through terminal 2006, part number 2006-1302.
You can find the detail information about specifications and dimensions on part number 2006-1302.

Tech Support