Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
880-662 |
880-662/999-940 |
880-664 |
880-664/999-940 |
880-681 |
880-681/999-940 |
880-682 |
880-682/999-940 |
880-684 |
880-684/999-940 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Nominal voltage (V) | Weight (g) | Colour | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
136.17 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 3 | 400 | 10.701 | Orange | - | + shielding conductor | ||
136.17 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 3 | 400 | 10.711 | Orange | - | + shielding conductor | ||
136.17 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 3 | 400 | 10.701 | Blue | N | + shielding conductor | ||
117.64 € | 50 Pieces Per Package | 1 pack | 4 Days | 3 | 400 | 10.711 | Blue | N | + shielding conductor | |||
145.65 € | 100 Pieces Per Package | 1 pack | 7 Days | 1 | 800 | 8.679 | Grey | L | - | |||
145.65 € | 100 Pieces Per Package | 1 pack | 7 Days | 1 | 800 | 8.679 | Grey | L | - | |||
156.85 € | 100 Pieces Per Package | 1 pack | 31 Days | 1 | 800 | 8.679 | Orange | - | - | |||
156.85 € | 100 Pieces Per Package | 1 pack | 31 Days | 3 | 800 | 8.679 | Orange | - | - | |||
179.27 € | 100 Pieces Per Package | 1 pack | 7 Days | 1 | 800 | 8.679 | Blue | N | - | |||
156.85 € | 100 Pieces Per Package | 1 pack | 31 Days | 1 | 800 | 8.679 | Blue | N | - |
Loading...
Product size (height)(mm) | 29 | Product size (length)(mm) | 5 | Product size (width)(mm) | 5 |
---|---|---|---|---|---|
Clamp width(mm) | 5 | Stripping length (max.)(mm) | 8 | Nominal current(A) | 25 |
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 28 | AWG max. | 12 |
No. of rows | 1 | Pins per row | 3 | Contamination level | 3 |
Connector type (category) | Continuity | Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Nominal voltage(V)
Weight(g)
Colour
Configuration
Connector features
Filter by standard shipping days
Optional Attributes