Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2002-1301 |
2002-1302 |
2002-1303 |
2002-1304 |
2002-1305 |
2002-1306 |
2002-6301 |
2002-6302 |
2002-6303 |
2002-6304 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Product size (length) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Cross section (mm²) | Contamination level | Weight (g) | Type (misc.) | Colour | Configuration | Connector features | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.33 € | 1 | Available | 3 Days | 1 | - | - | 12 | 10 | 0.25 - 2.5/4 (rigid/flexible) | - | - | 3-conductor | Grey | L | - | - | |||
158.49 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 1 | 32.90 | 5.2 | 10 | - | - | 3 | 5.9 | - | Orange | - | Complies with ATEX Ex-e II standards | Yes | ||
153.03 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 1 | 32.90 | 5.2 | 10 | - | - | 3 | 6.2 | - | Red | - | Complies with ATEX Ex-e II standards | Yes | ||
1.53 € | 1 | Available | 3 Days | 1 | - | - | 12 | 10 | 0.25 - 2.5/4 (rigid/flexible) | - | - | 3-conductor | Blue | N | - | - | |||
153.03 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 1 | 32.90 | 5.2 | 10 | - | - | 3 | 6.2 | - | Black | - | Complies with ATEX Ex-e II standards | Yes | ||
153.03 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 1 | 32.90 | 5.2 | 10 | - | - | 3 | 6.2 | - | Yellow | - | Complies with ATEX Ex-e II standards | Yes | ||
153.03 € | 100 Pieces Per Package | 1 pack | Available | 75 Days | 1 | 38.90 | 5.2 | 10 | - | - | 3 | 5.447 | - | Grey | L | Complies with ATEX Ex-e II standards | Yes | ||
158.49 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 1 | 38.90 | 5.2 | 10 | - | - | 3 | 5.474 | - | Orange | - | Complies with ATEX Ex-e II standards | Yes | ||
163.96 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 3 | 38.90 | 5.2 | 10 | - | - | 3 | 5.457 | - | Red | - | Complies with ATEX Ex-e II standards | Yes | ||
158.49 € | 100 Pieces Per Package | 1 pack | Available | 75 Days | 1 | 38.90 | 5.2 | 10 | - | - | 3 | 5.457 | - | Blue | N | Complies with ATEX Ex-e II standards | Yes |
Loading...
Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 | Nominal current(A) | 24 |
---|---|---|---|---|---|
Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.25 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 22 |
AWG max. | 12 | No. of rows | 1 | Pins per row | 3 |
Connector type (category) | Continuity | Connection (components) | Pull spring |
Configure
Basic Attributes
Number of pins(Pole)
Product size (height)(mm)
Product size (length)(mm)
Stripping length (max.)(mm)
Min. stripping length(mm)
Cross section(mm²)
Contamination level
Weight(g)
Type (misc.)
Colour
Configuration
Connector features
Industrial goods
Filter by standard shipping days
Optional Attributes