Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2106-5301 |
2106-5304 |
2206-1304 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (length) (mm) | Nominal voltage (V) | Pins per row | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|
108.93 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 3 | 90.80 | 800 | 3 | Grey | ||
108.93 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 3 | 90.80 | 800 | 3 | Blue | ||
80.60 € | 1 | Available | 25 Days | 2 | 73.30 | - | 2 | Green-yellow |
Loading...
Product size (height)(mm) | 32.90 | Product size (width)(mm) | 7.50 | Clamp width(mm) | 7.50 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 15 | Min. stripping length(mm) | 13 | Nominal current(A) | 41 |
Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 6 | Min. cross section (inflexible)(mm²) | 0.5 |
Max. cross section (inflexible)(mm²) | 10 | AWG (min.) | 20 | AWG max. | 8 |
No. of rows | 1 | Connector type (category) | Continuity | Connection (components) | Push-in connector |
Connector features | + CAGE CLAMP® | Industrial goods | Yes |