Manufacturer part number: 862-532
Brand: WAGO
Price: 901.96 €
Delivery time: 6 Days
Number of pins: 2 Pole
Product size (height): 27.50 mm
Product size (length): 24.00 mm
Product size (width): 35 mm
Min. stripping length: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
862-532
Part Number
|
---|
862-532 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Min. stripping length (mm) | Nominal current (A) | Nominal voltage (V) | AWG (min.) | AWG max. | No. of rows | Pins per row | Weight (g) | Colour | Configuration | Connection (components) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
901.96 € | 500 Pieces Per Package | 1 pack | 6 Days | 2 | 27.50 | 24.00 | 35 | 10 | 28 | 500 | 20 | 12 | 1 | 2 | - | Black | - | Spring-loaded terminal | Yes |
Loading...
Stripping length (max.)(mm) | 11 | Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 4 |
---|---|---|---|---|---|
Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 4 | Connector type (category) | Appliance connector |
This page is 4-conductor chassis-mount terminal strip 862, part number 862-532.
You can find the detail information about specifications and dimensions on part number 862-532.
Configure
Basic Attributes
Weight(g)
Configuration
Number of pins(Pole)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Min. stripping length(mm)
Nominal current(A)
Nominal voltage(V)
AWG (min.)
AWG max.
No. of rows
Pins per row
Colour
Connection (components)
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
862-1532 |
862-1552 |
862-1593/999-950 |
862-593 |
862-603 |
862-604 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Min. stripping length (mm) | Nominal current (A) | Nominal voltage (V) | AWG (min.) | AWG max. | No. of rows | Pins per row | Weight (g) | Colour | Configuration | Connection (components) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
901.96 € | 500 Pieces Per Package | 1 pack | 6 Days | 2 | 27.50 | 24.00 | 35 | 10 | 28 | 500 | 20 | 12 | 1 | 2 | - | Black | - | Spring-loaded terminal | Yes | |||
2.00 € | 1 | 3 Days | 2 | - | - | - | - | 32 | 500 | - | - | - | - | - | - | N | Spring-loaded terminal | - | ||||
1,137.25 € | 250 Pieces Per Package | 1 pack | 22 Days | 3 | 35 | 27.50 | 36 | 10 | 32 | 440 | 20 | 12 | 1 | 3 | - | Black | - | Spring-loaded terminal | Yes | |||
671.15 € | 250 Pieces Per Package | 1 pack | 6 Days | 3 | 35 | 27.50 | 36 | 10 | 32 | 500 | 20 | 12 | 1 | 3 | - | Black | - | Spring-loaded terminal | Yes | |||
671.15 € | 250 Pieces Per Package | 1 pack | 6 Days | 3 | 35 | 27.50 | 36 | 10 | 28 | 500 | 20 | 12 | 1 | 3 | - | White | - | Spring-loaded terminal | Yes | |||
715.96 € | 200 Pieces Per Package | 1 pack | 6 Days | 4 | 35 | 27.50 | 48.00 | 10 | 28 | 500 | 20 | 12 | 1 | 4 | - | White | - | Spring-loaded terminal | Yes |