Manufacturer part number: 862-2503
Brand: WAGO
Price: 671.15 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
862-2503
Number of pins(Pole) | 3 | Product size (height)(mm) | 35 | Product size (length)(mm) | 27.50 |
---|---|---|---|---|---|
Product size (width)(mm) | 36 | Stripping length (max.)(mm) | 11 | Min. stripping length(mm) | 10 |
Nominal current(A) | 32 | Nominal voltage(V) | 500 | Min. cross section (flexible)(mm²) | 0.50 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 20 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 3 | Colour | Black | Connector type (category) | Appliance connector |
Connection (components) | Spring-loaded terminal | Industrial goods | Yes |
This page is 4-conductor chassis-mount terminal strip 862, 3-pole, for mounting via M3 screw and nut or self-tapping screw, N-PE-L1, part number 862-2503.
You can find the detail information about specifications and dimensions on part number 862-2503.
Part Number |
---|
862-2533 |
862-2593 |
862-8503 |
862-8533 |
862-8593 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|---|
671.15 € | 250 Pieces Per Package | 1 pack | 8 Days | |||
671.15 € | 250 Pieces Per Package | 1 pack | 8 Days | |||
727.17 € | 250 Pieces Per Package | 1 pack | 7 Days | |||
727.17 € | 250 Pieces Per Package | 1 pack | 7 Days | |||
727.17 € | 250 Pieces Per Package | 1 pack | 7 Days |