Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
782-613
Number of pins(Pole) | 1 | Product size (height)(mm) | 43.50 | Product size (length)(mm) | 8 |
---|---|---|---|---|---|
Product size (width)(mm) | 8 | Clamp width(mm) | 8 | Stripping length (max.)(mm) | 12 |
Nominal current(A) | 41 | Nominal voltage(V) | 400 | Min. cross section (flexible)(mm²) | 0.2 |
Max. cross section (flexible)(mm²) | 6 | Min. cross section (inflexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 6 |
AWG (min.) | 24 | AWG max. | 10 | No. of rows | 1 |
Pins per row | 2 | Contamination level | 3 | Weight(g) | 24.98 |
Colour | Blue | Connector type (category) | N terminal | Configuration | N |
Connection (components) | Pull spring | Industrial goods | Yes |
This page is 1-conductor N separator Terminal 782, part number 782-613.
You can find the detail information about specifications and dimensions on part number 782-613.