Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
769-515 |
769-515/000-006 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | |
---|---|---|---|---|---|---|---|
212.88 € | 250 Pieces Per Package | 1 pack | 8 Days | Grey | |||
212.88 € | 250 Pieces Per Package | 1 pack | 7 Days | Blue |
Loading...
Product size (height)(mm) | 37.1 | Product size (length)(mm) | 5 | Stripping length (max.)(mm) | 8 |
---|---|---|---|---|---|
Weight(g) | 2.308 | Compatible with series (Wago) | 769 | Accessory type (serial terminals) | Edge connector |
Connection (components) | Spring-loaded terminal | Industrial goods | Yes |