Manufacturer part number: 2020-1201
Brand: WAGO
Price: 1.85 €
Delivery time: 3 Days
Colour: Grey
Configuration: L
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2020-1201
Number of pins(Pole) | 1 | Product size (width)(mm) | 3.5 | Clamp width(mm) | 3.50 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 11 | Min. stripping length(mm) | 9 | Nominal current(A) | 13.5 |
Nominal voltage(V) | 500 | Nominal voltage (details)(V) | 500 | Min. cross section (flexible)(mm²) | 0.14 |
Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.14 | Max. cross section (inflexible)(mm²) | 1 |
AWG (min.) | 24 | AWG max. | 16 | No. of rows | 1 |
Pins per row | 2 | Connector type (category) | Base terminal | Connection (components) | Pull spring |
This page is 1-conductor / 1-pin carrier terminal block 2020, part number 2020-1201.
You can find the detail information about specifications and dimensions on part number 2020-1201.
Part Number |
---|
2020-1204 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Configuration |
---|---|---|---|---|---|---|---|
1.85 € | 1 | Available | 3 Days | Blue | N |