Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
769-237
Number of pins(Pole) | 1 | Product size (height)(mm) | 28.5 | Product size (length)(mm) | 5 |
---|---|---|---|---|---|
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 8 |
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 28 | AWG max. | 12 |
No. of rows | 1 | Pins per row | 2 | Weight(g) | 6.831 |
Colour | Green-yellow | Connector type (category) | Base terminal | Configuration | Terre |
Connection (components) | Pull spring | Industrial goods | Yes |
This page is 1-conductor / 1-pin PE base terminal 769, part number 769-237.
You can find the detail information about specifications and dimensions on part number 769-237.