Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
261-321 |
261-321/331-000 |
261-321/341-000 |
261-323 |
261-323/331-000 |
261-323/341-000 |
261-324 |
261-324/331-000 |
261-324/341-000 |
261-326 |
261-326/331-000 |
261-326/341-000 |
261-327 |
261-327/331-000 |
261-327/341-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Contamination level | Weight (g) | Colour | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125.27 € | 200 Pieces Per Package | 1 pack | Available | 8 Days | 1 | 18 | - | 2.038 | Grey | L | + latch lock base | ||
130.71 € | 200 Pieces Per Package | 1 pack | Available | 7 Days | 1 | 23.20 | 3 | - | Grey | L | One-sided + actuator | ||
136.17 € | 200 Pieces Per Package | 1 pack | Available | 7 Days | 1 | 23.20 | 3 | - | Grey | L | Two-sided + actuator | ||
130.71 € | 200 Pieces Per Package | 1 pack | Available | 8 Days | 1 | 18 | 3 | - | Grey | L | + latch lock base | ||
141.61 € | 200 Pieces Per Package | 1 pack | Available | 7 Days | 1 | 23.20 | 3 | - | Grey | L | One-sided + actuator | ||
153.03 € | 200 Pieces Per Package | 1 pack | Available | 26 Days | 1 | 23.20 | 3 | - | Grey | L | Two-sided + actuator | ||
130.71 € | 200 Pieces Per Package | 1 pack | Available | 8 Days | 1 | 18 | 3 | - | Blue | N | Complies with ATEX Ex I standards | ||
136.17 € | 200 Pieces Per Package | 1 pack | Available | 8 Days | 2 | 23.20 | 3 | - | Blue | N | Complies with ATEX Ex I standards | ||
153.03 € | 200 Pieces Per Package | 1 pack | Available | 25 Days | 1 | 23.20 | 3 | - | Blue | N | Complies with ATEX Ex I standards | ||
125.27 € | 200 Pieces Per Package | 1 pack | Available | 4 Days | 1 | 18 | 3 | - | Orange | - | + latch lock base | ||
130.71 € | 200 Pieces Per Package | 1 pack | Available | 7 Days | 1 | 23.20 | 3 | - | Orange | - | One-sided + actuator | ||
136.17 € | 200 Pieces Per Package | 1 pack | Available | 26 Days | 1 | 23.20 | 3 | - | Orange | - | Two-sided + actuator | ||
130.71 € | 200 Pieces Per Package | 1 pack | Available | 7 Days | 1 | 18 | - | - | Green-yellow | Terre | + latch lock base | ||
136.17 € | 200 Pieces Per Package | 1 pack | Available | 7 Days | 1 | 23.20 | - | - | Green-yellow | Terre | One-sided + actuator | ||
153.03 € | 200 Pieces Per Package | 1 pack | Available | 25 Days | 1 | 23.20 | - | - | Green-yellow | Terre | Two-sided + actuator |
Loading...
Product size (width)(mm) | 6 | Clamp width(mm) | 6 | Stripping length (max.)(mm) | 9 |
---|---|---|---|---|---|
Min. stripping length(mm) | 8 | Nominal current(A) | 24 | Nominal voltage(V) | 500 |
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 | AWG max. | 14 |
No. of rows | 1 | Pins per row | 2 | Connector type (category) | Terminal |
Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (height)(mm)
Contamination level
Weight(g)
Colour
Configuration
Connector features
Filter by standard shipping days
Optional Attributes