Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
262-132 |
262-134 |
262-136 |
262-137 |
262-138 |
262-139 |
262-140 |
262-142 |
262-182 |
262-183 |
262-184 |
262-185 |
262-186 |
262-188 |
262-189 |
262-190 |
262-191 |
262-192 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (width) (mm) | Clamp width (mm) | No. of rows | |
---|---|---|---|---|---|---|---|---|---|---|
229.55 € | 100 Pieces Per Package | 1 pack | Available | 12 Days | 2 | 28.5 | 5 | 2 | ||
420.87 € | 100 Pieces Per Package | 1 pack | Available | 12 Days | 4 | 42.5 | 5 | 4 | ||
606.69 € | 100 Pieces Per Package | 1 pack | Available | 30 Days | 6 | 56.50 | 5 | 6 | ||
355.27 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 7 | 63.50 | 5 | 7 | ||
398.99 € | 50 Pieces Per Package | 1 pack | Available | 12 Days | 8 | 70.50 | 5 | 8 | ||
447.09 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 9 | 77.50 | 5 | 9 | ||
251.40 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | 10 | 84.50 | 5 | 10 | ||
300.61 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | 12 | 98.50 | 5 | 12 | ||
229.55 € | 100 Pieces Per Package | 1 pack | Available | 12 Days | - | - | - | - | ||
322.48 € | 100 Pieces Per Package | 1 pack | Available | 30 Days | 3 | 25.40 | 7 | 3 | ||
420.87 € | 100 Pieces Per Package | 1 pack | Available | 30 Days | 4 | 32.40 | 7 | 4 | ||
512.68 € | 100 Pieces Per Package | 1 pack | Available | 30 Days | 5 | 39.40 | 7 | 5 | ||
304.99 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 6 | 46.40 | 7 | 6 | ||
398.99 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 8 | 60.40 | 7 | 8 | ||
447.09 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 9 | 67.40 | 7 | 9 | ||
251.40 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | 10 | 74.40 | 7 | 10 | ||
278.76 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | 11 | 81.40 | 7 | 11 | ||
300.61 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | - | - | - | - |
Loading...
Product size (height)(mm) | 23 | Stripping length (max.)(mm) | 10 | Min. stripping length(mm) | 9 |
---|---|---|---|---|---|
Nominal current(A) | 23 | Nominal voltage(V) | 550 | Min. cross section (flexible)(mm²) | 0.50 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 20 | AWG max. | 12 | Pins per row | 2 |
Colour | Grey | Connector type (category) | Punch-down block | Configuration | L |
Connection (components) | Pull spring | Connector features | Complies with ATEX Ex-e II standards | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (width)(mm)
Clamp width(mm)
No. of rows
Filter by standard shipping days
Optional Attributes