Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
284-691
Number of pins(Pole) | 1 | Product size (height)(mm) | 33.50 | Product size (width)(mm) | 10 |
---|---|---|---|---|---|
Clamp width(mm) | 10 | Stripping length (max.)(mm) | 13 | Min. stripping length(mm) | 12 |
Nominal current(A) | 53 | Nominal voltage(V) | 550 | Min. cross section (flexible)(mm²) | 0.50 |
Max. cross section (flexible)(mm²) | 10 | Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 10 |
AWG (min.) | 20 | AWG max. | 8 | No. of rows | 1 |
Pins per row | 2 | Colour | Grey | Connector type (category) | Continuity |
Configuration | L | Connection (components) | Pull spring | Connector features | Complies with ATEX Ex-e II standards |
Industrial goods | Yes |
This page is 2-conductor Ex e II through terminal block 284, part number 284-691.
You can find the detail information about specifications and dimensions on part number 284-691.