2-conductor fuse terminal block for mini-automotive blade-style fuses 2006【1-25 Pieces Per Package】 (2006-1681)

2-conductor fuse terminal block for mini-automotive blade-style fuses 2006 2006-1681
  • Volume Discount

Product Details:

Manufacturer part number: 2006-1681

Brand: WAGO

Price: 4.81

Delivery time: 3 Days


Technical Data:

Number of pins: 1 Pole

Product size (height): - mm

Product size (length): - mm

Stripping length (max.): 15 mm

Min. stripping length: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2006-1681

Part Number
2006-1681
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Cross section
(mm²)
Contamination level Weight
(g)
Type (misc.) Configuration Connector features Industrial goods

4.81 €

1 3 Days 1--15130.5 -6 (10)---L+ test option-

Loading...

  1. 1

Basic information

Product size (width)(mm) 7.50 Clamp width(mm) 7.50 Nominal current(A) 25
Nominal voltage(V) 800 Min. cross section (flexible)(mm²) 0.50 Max. cross section (flexible)(mm²) 10
Min. cross section (inflexible)(mm²) 0.5 Max. cross section (inflexible)(mm²) 6 AWG (min.) 20
AWG max. 8 No. of rows 1 Pins per row 2
Colour Grey Connector type (category) Fuse terminal Connection (components) Pull spring

This page is 2-conductor fuse terminal block for mini-automotive blade-style fuses 2006, part number 2006-1681.
You can find the detail information about specifications and dimensions on part number 2006-1681.

Variation of this product

Part Number
2006-1681/1000-413
2006-1681/1000-414
2006-1681/1000-429
2006-1681/1000-434
2006-1681/1000-435
2006-1681/1000-449
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Cross section
(mm²)
Contamination level Weight
(g)
Type (misc.) Configuration Connector features Industrial goods

26.77 €

1 Available 3 Days 1--15130.5 -6 (10)--Switch 1L+ test option-

341.73 €

25 Pieces Per Package

1 pack 6 Days 232.907.5013--319.632--+ swivelling fuse holderYes

15.87 €

1 Available 3 Days 1--13130.5 -6 (10)--Switch 1L+ test option-

11.19 €

1 3 Days 1--15130.5 -6 (10)--Circuit 2L+ test option-

392.44 €

25 Pieces Per Package

1 pack Available 4 Days 232.907.5013--319.632--+ swivelling fuse holderYes

14.81 €

1 Available 3 Days 1--13130.5 -6 (10)--Switch 2L+ test option-

Tech Support