Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-107 |
280-607 |
280-607/999-950 |
280-907 |
280-907/999-950 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Nominal current (A) | Min. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | AWG (min.) | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
413.44 € | 100 Pieces Per Package | 1 pack | 7 Days | 2 | 30.5 | 24 | 0.08 | 0.08 | 28 | - | |||
490.83 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 1 | 28 | - | 0.08 | 0.08 | 28 | - | ||
379.83 € | 100 Pieces Per Package | 1 pack | 7 Days | 1 | 28 | - | 0.2 | 0.2 | 24 | Complies with ATEX Ex-e II standards | |||
420.17 € | 100 Pieces Per Package | 1 pack | 26 Days | 1 | 28 | 24 | 0.08 | 0.08 | 28 | - | |||
497.37 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 1 | 28 | 24 | 0.08 | 0.08 | 28 | Complies with ATEX Ex-e II standards |
Loading...
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 9 |
---|---|---|---|---|---|
Min. stripping length(mm) | 8 | Max. cross section (flexible)(mm²) | 2.50 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG max. | 14 | No. of rows | 1 | Pins per row | 2 |
Colour | Green-yellow | Connector type (category) | PG terminal | Configuration | Terre |
Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (height)(mm)
Nominal current(A)
Min. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
AWG (min.)
Connector features
Filter by standard shipping days
Optional Attributes