2-conductor through terminal block 2002【1-100 Pieces Per Package】 (2002-1202)

2-conductor through terminal block 2002 2002-1202

Click on this image to zoom in.

Click on this image to zoom in.

  • 2-conductor through terminal block 2002 2002-1202
  • 2-conductor through terminal block 2002 2002-1202
  • 2-conductor through terminal block 2002 2002-1202
  • 2-conductor through terminal block 2002 2002-1202
  • Volume Discount

Product Details:

Manufacturer part number: 2002-1202

Brand: WAGO

Price: 130.71

Delivery time: 7 Days


Technical Data:

Product size (height): 32.90 mm

Product size (length): 5.2 mm

Stripping length (max.): 10 mm

Min. stripping length: - mm

Nominal current: 24 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2002-1202

Part Number
2002-1202
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Cross section
(mm²)
Contamination level Weight
(g)
Type (misc.) Colour Configuration Connector features Industrial goods

130.71 €

100 Pieces Per Package

1 pack Available 7 Days 32.905.210-24800-35.079-Orange-Complies with ATEX Ex-e II standardsYes

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (width)(mm) 5.2 Clamp width(mm) 5.20
Min. cross section (flexible)(mm²) 0.25 Max. cross section (flexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.25
Max. cross section (inflexible)(mm²) 2.5 AWG (min.) 22 AWG max. 12
No. of rows 1 Pins per row 2 Connector type (category) Continuity
Connection (components) Pull spring

This page is 2-conductor through terminal block 2002, part number 2002-1202.
You can find the detail information about specifications and dimensions on part number 2002-1202.

Variation of this product

Part Number
2002-1203
2002-1204
2002-1205
2002-1206
2002-1601
2002-1604
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Cross section
(mm²)
Contamination level Weight
(g)
Type (misc.) Colour Configuration Connector features Industrial goods

119.83 €

100 Pieces Per Package

1 pack Available 7 Days 32.905.210-24800-35.079-Red-Complies with ATEX Ex-e II standardsYes

1.33 €

1 Available 3 Days --1210248000.25 - 2.5/4 (rigid/flexible)--2-conductorsBlueN--

136.17 €

100 Pieces Per Package

1 pack Available 7 Days 32.905.210-24800-34.9-Black-Complies with ATEX Ex-e II standardsYes

125.27 €

100 Pieces Per Package

1 pack Available 7 Days 32.905.210-24800-34.8-Yellow-Complies with ATEX Ex-e II standardsYes

4.45 €

1 Available 3 Days --121016400----GreyL+ swivelling cutter-

4.45 €

1 Available 3 Days --121016400----BlueN+ swivelling cutter-

Tech Support