Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2006-1202 |
2006-1604 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Nominal current (A) | Max. cross section (flexible) (mm²) | Max. cross section (inflexible) (mm²) | AWG max. | Contamination level | Weight (g) | Colour | Configuration | Connector features | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125.27 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 32.90 | 7.50 | 13 | - | 41 | 10 | 6 | 8 | 3 | 8.975 | Orange | - | Complies with ATEX Ex-e II standards | Yes | ||
7.35 € | 1 | Available | 36 Days | - | - | 15 | 13 | 30 | 6 | 10 | 10 | - | - | Blue | N | + swivelling cutter | - |
Loading...
Number of pins(Pole) | 1 | Product size (width)(mm) | 7.50 | Clamp width(mm) | 7.50 |
---|---|---|---|---|---|
Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.50 | Min. cross section (inflexible)(mm²) | 0.5 |
AWG (min.) | 20 | No. of rows | 1 | Pins per row | 2 |
Connector type (category) | Continuity | Connection (components) | Pull spring |
Configure
Basic Attributes
Product size (height)(mm)
Product size (length)(mm)
Stripping length (max.)(mm)
Min. stripping length(mm)
Nominal current(A)
Max. cross section (flexible)(mm²)
Max. cross section (inflexible)(mm²)
AWG max.
Contamination level
Weight(g)
Colour
Configuration
Connector features
Industrial goods
Filter by standard shipping days
Optional Attributes