2-conductor through terminal block 279【100 Pieces Per Package】

2-conductor through terminal block 279

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
279-101
279-104
279-902
279-903
279-905
279-906
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Weight
(g)
Colour Configuration Connector features

136.17 €

100 Pieces Per Package

1 pack Available 6 Days 230.548-3.168GreyL-

130.71 €

100 Pieces Per Package

1 pack Available 6 Days 230.5-98-BlueNComplies with ATEX Ex I standards

114.37 €

100 Pieces Per Package

1 pack Available 21 Days 127-98-Orange--

119.83 €

100 Pieces Per Package

1 pack Available 6 Days 127-98-Red--

114.37 €

100 Pieces Per Package

1 pack Available 21 Days 127-98-Black--

119.83 €

100 Pieces Per Package

1 pack Available 21 Days 127-98-Yellow--

Loading...

  1. 1

Basic information

Product size (width)(mm) 4 Clamp width(mm) 4 Nominal current(A) 18
Nominal voltage(V) 800 Min. cross section (flexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 1.5
Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 1.5 AWG (min.) 28
AWG max. 16 No. of rows 1 Pins per row 2
Contamination level 3 Connector type (category) Continuity Connection (components) Pull spring
Industrial goods Yes

Tech Support