Manufacturer part number: 2016-7114
Brand: WAGO
Price: 7.35 €
Delivery time: 3 Days
Product size (height): - mm
Product size (length): - mm
Stripping length (max.): 20 mm
Min. stripping length: 18 mm
Contamination level: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2016-7114
Part Number
|
---|
2016-7114 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Contamination level | Weight (g) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7.35 € | 1 | Available | 3 Days | - | - | 20 | 18 | - | - | - |
Loading...
Number of pins(Pole) | 1 | Product size (width)(mm) | 12 | Clamp width(mm) | 12 |
---|---|---|---|---|---|
Nominal current(A) | 76 | Nominal voltage(V) | 250 | Min. cross section (flexible)(mm²) | 0.50 |
Max. cross section (flexible)(mm²) | 25 | Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 16 |
AWG (min.) | 20 | AWG max. | 4 | No. of rows | 1 |
Pins per row | 1 | Colour | Blue | Connector type (category) | N terminal |
Configuration | N | Connection (components) | Pull spring |
This page is 1 conductor N separator Terminal 2016, part number 2016-7114.
You can find the detail information about specifications and dimensions on part number 2016-7114.
Configure
Basic Attributes
Product size (height)(mm)
Product size (length)(mm)
Contamination level
Weight(g)
Industrial goods
Stripping length (max.)(mm)
Min. stripping length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2016-7714 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Product size (length) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Contamination level | Weight (g) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
119.83 € | 20 Pieces Per Package | 1 pack | Available | 3 Days | 40.80 | 12 | 18 | - | 3 | 34.106 | Yes |