1 conductor N separator Terminal 783【25 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

783-613

Part Number
783-613
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

153.03 €

25 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (height)(mm) 43.50 Product size (length)(mm) 12
Product size (width)(mm) 12 Clamp width(mm) 12 Stripping length (max.)(mm) 16
Nominal current(A) 68 Nominal voltage(V) 400 Min. cross section (flexible)(mm²) 0.2
Max. cross section (flexible)(mm²) 16 Min. cross section (inflexible)(mm²) 0.2 Max. cross section (inflexible)(mm²) 16
AWG (min.) 24 AWG max. 6 No. of rows 1
Pins per row 2 Contamination level 3 Weight(g) 45
Colour Blue Connector type (category) N terminal Configuration N
Connection (components) Pull spring Industrial goods Yes

This page is 1 conductor N separator Terminal 783, part number 783-613.
You can find the detail information about specifications and dimensions on part number 783-613.

Tech Support