Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
769-502 |
769-502/000-006 |
769-502/000-016 |
769-513/000-006 |
769-513/000-016 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Product size (width) (mm) | Clamp width (mm) | Nominal current (A) | Nominal voltage (V) | Min. cross section (flexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. cross section (inflexible) (mm²) | AWG (min.) | AWG max. | No. of rows | Pins per row | Contamination level | Weight (g) | Compatible with series (Wago) | Colour | Connector type (category) | Accessory type (serial terminals) | Configuration | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
256.88 € | 250 Pieces Per Package | 1 pack | Available | 8 Days | - | 45.2 | - | - | - | - | - | - | - | - | - | - | - | - | - | 3.178 | 769 | Grey | - | Cental module | - | Spring-loaded terminal | ||
273.28 € | 250 Pieces Per Package | 1 pack | Available | 25 Days | - | 45.2 | - | - | - | - | - | - | - | - | - | - | - | - | - | 3.2 | 769 | Blue | - | Cental module | - | Spring-loaded terminal | ||
289.68 € | 250 Pieces Per Package | 1 pack | Available | 8 Days | - | 45.2 | - | - | - | - | - | - | - | - | - | - | - | - | - | 3.281 | 769 | Green-yellow | - | Cental module | - | Spring-loaded terminal | ||
289.68 € | 250 Pieces Per Package | 1 pack | Available | 8 Days | 1 | 37.1 | 5 | 5 | 32 | 500 | 0.08 | 4 | 0.08 | 4 | 28 | 12 | 1 | 1 | 3 | 2.478 | - | Blue | Terminal | - | N | Pull spring | ||
278.76 € | 250 Pieces Per Package | 1 pack | Available | 8 Days | 1 | 37.1 | 5 | 5 | 32 | 500 | 0.08 | 4 | 0.08 | 4 | 28 | 12 | 1 | 1 | - | 2.478 | - | Green-yellow | Terminal | - | Terre | Pull spring |
Loading...
Product size (length)(mm) | 5 | Stripping length (max.)(mm) | 8 | Industrial goods | Yes |
---|
Configure
Basic Attributes
Number of pins(Pole)
Product size (height)(mm)
Product size (width)(mm)
Clamp width(mm)
Nominal current(A)
Nominal voltage(V)
Min. cross section (flexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Max. cross section (inflexible)(mm²)
AWG (min.)
AWG max.
No. of rows
Pins per row
Contamination level
Weight(g)
Compatible with series (Wago)
Colour
Connector type (category)
Accessory type (serial terminals)
Configuration
Connection (components)
Filter by standard shipping days
Optional Attributes