Manufacturer part number: 2016-7111
Brand: WAGO
Price: 153.03 €
Delivery time: 6 Days
Product size (height): 38.10 mm
Weight: 24.932 g
Configuration: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2016-7111
Part Number
|
---|
2016-7111 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Weight (g) | Configuration | |
---|---|---|---|---|---|---|---|---|---|
153.03 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 38.10 | 24.932 | - |
Loading...
Number of pins(Pole) | 1 | Product size (length)(mm) | 12 | Product size (width)(mm) | 12 |
---|---|---|---|---|---|
Clamp width(mm) | 12 | Stripping length (max.)(mm) | 18 | Nominal current(A) | 76 |
Nominal voltage(V) | 250 | Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 25 |
Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 16 | AWG (min.) | 20 |
AWG max. | 4 | No. of rows | 1 | Pins per row | 1 |
Contamination level | 3 | Colour | Grey | Connector type (category) | PD terminal |
Connection (components) | Pull spring | Industrial goods | Yes |
This page is 1-conductor equipotential bonding terminal 2016, part number 2016-7111.
You can find the detail information about specifications and dimensions on part number 2016-7111.
Part Number |
---|
2016-7711 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Weight (g) | Configuration |
---|---|---|---|---|---|---|---|---|---|
125.27 € | 20 Pieces Per Package | 1 pack | Available | 6 Days | 40.80 | 34.106 | L |