Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
783-623
Number of pins(Pole) | 1 | Product size (height)(mm) | 43.50 | Product size (length)(mm) | 12 |
---|---|---|---|---|---|
Product size (width)(mm) | 12 | Clamp width(mm) | 12 | Stripping length (max.)(mm) | 16 |
Nominal current(A) | 68 | Nominal voltage(V) | 400 | Min. cross section (flexible)(mm²) | 0.2 |
Max. cross section (flexible)(mm²) | 16 | Min. cross section (inflexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 16 |
AWG (min.) | 24 | AWG max. | 6 | No. of rows | 1 |
Pins per row | 1 | Contamination level | 3 | Weight(g) | 42.769 |
Colour | Grey | Connector type (category) | PD terminal | Configuration | L |
Connection (components) | Pull spring | Industrial goods | Yes |
This page is 1-conductor equipotential bonding terminal 783, part number 783-623.
You can find the detail information about specifications and dimensions on part number 783-623.