PCB terminal strip 234【40-200 Pieces Per Package】 (234-236)

PCB terminal strip 234 234-236

Click on this image to zoom in.

Click on this image to zoom in.

  • PCB terminal strip 234 234-236
  • PCB terminal strip 234 234-236
  • Volume Discount

Product Details:

Manufacturer part number: 234-236

Brand: WAGO

Price: 626.33

Delivery time: 31 Days


Technical Data:

Number of pins: 36 Pole

Color: Grey

Contact spacing: 2.50 mm

Pins per row: 36

Product size (width): 92.20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

234-236

Part Number
234-236
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Product size (width)
(mm)

626.33 €

40 Pieces Per Package

1 pack 31 Days 36Grey2.503692.20

Loading...

  1. 1

Basic information

AWG max. 20 AWG (min.) 28 Max. cross section (inflexible)(mm²) 0.50
Min. cross section (inflexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 0.50 Min. cross section (flexible)(mm²) 0.08
Min. stripping length(mm) 6 Stripping length (max.)(mm) 6 No. of rows 1
Nominal voltage(V) 160 Product size (height)(mm) 18.00 Product size (length)(mm) 14.40
Series (connectors) 234 Connection (components) Print PCB terminal features + CAGE CLAMP®
PCB terminal type (category) Spring-loaded terminal Connector orientation Perpendicular (to the PCB) Contact material Cathode copper
Contact surface Tin plated Industrial goods Yes Wire protection Yes

This page is PCB terminal strip 234, part number 234-236.
You can find the detail information about specifications and dimensions on part number 234-236.

Variation of this product

Part Number
234-248
234-509
234-524
234-536
234-548
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Product size (width)
(mm)

834.73 €

40 Pieces Per Package

1 pack 31 Days 48Grey2.5048122.20

738.37 €

200 Pieces Per Package

1 pack 6 Days 9Orange2.54925.06

1,404.68 €

80 Pieces Per Package

1 pack Available 6 Days 24Orange2.542463.16

683.21 €

40 Pieces Per Package

1 pack Available 31 Days 36Orange2.543693.64

834.73 €

40 Pieces Per Package

1 pack 31 Days 48Orange2.5448124.12

Tech Support