Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
740-102/000-021 |
740-104/000-021 |
740-105/000-006 |
740-112/000-021 |
740-112/000-023 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | Min. stripping length (mm) | Pins per row | Product size (height) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
639.48 € | 460 Pieces Per Package | 1 pack | Available | 6 Days | - | - | - | - | - | - | ||
622.00 € | 240 Pieces Per Package | 1 pack | Available | 6 Days | 4 | Light grey | 6 | 4 | 20.00 | 23.30 | ||
578.28 € | 180 Pieces Per Package | 1 pack | Available | 32 Days | 5 | Blue | 10 | 5 | 23.30 | 25 | ||
447.09 € | 60 Pieces Per Package | 1 pack | Available | 31 Days | 12 | Light grey | 6 | 12 | 23.30 | 60.00 | ||
442.72 € | 60 Pieces Per Package | 1 pack | Available | 32 Days | 12 | Green | 10 | 12 | 23.30 | 60.00 |
Loading...
AWG max. | 12 | AWG (min.) | 28 | Contact spacing(mm) | 5 |
---|---|---|---|---|---|
Max. cross section (inflexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (flexible)(mm²) | 0.08 | Stripping length (max.)(mm) | 7 | No. of rows | 1 |
Nominal current(A) | 16 | Nominal voltage(V) | 320 | Product size (length)(mm) | 11.10 |
Series (connectors) | 740 | Connection (components) | PCB terminal features | + CAGE CLAMP® | |
PCB terminal type (category) | Spring-loaded terminal | Actuation direction | Parallel (to the PCB) | Connector orientation | Parallel (to the PCB) |
Contact material | Cathode copper | Contact surface | Tin plated | Insulation material | Polyamide |
Industrial goods | Yes | Wire protection | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Color
Min. stripping length(mm)
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes