Pin enclosure - PCB 231【50-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
231-139/001-000/105-604
231-142/001-000/105-604
231-267/001-000
231-269/001-000
231-307/031-000
231-548/001-000
231-835/001-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color AWG max. AWG (min.) Contact spacing
(mm)
Cross section (max.)
(mm²)
Min. cross section
(mm²)
Stripping length (max.)
(mm)
Pins per row Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connection (components) Connector features Connector orientation Connector type Insulation material

224.08 €

100 Pieces Per Package

1 pack 30 Days 9Black--5---91032014.48.448.2Printfor THR solderingParallel (to the PCB)Plug, vertical mountPolyphthalamide (PPA GF)

296.92 €

100 Pieces Per Package

1 pack 30 Days 12Black--5---121032014.48.463.2Printfor THR solderingParallel (to the PCB)Plug, vertical mountPolyphthalamide (PPA GF)

98.59 €

50 Pieces Per Package

1 pack 7 Days 7Grey--7.5---7-630178.453Print-Parallel (to the PCB)Plug, vertical mountPolyamide 6.6

134.44 €

50 Pieces Per Package

1 pack 8 Days 9Grey--7.5---9-630178.468Print-Parallel (to the PCB)Plug, vertical mountPolyamide 6.6

252.09 €

50 Pieces Per Package

1 pack 7 Days 7Orange12285.082.50.0897-32026.4514.3050.36Spring-loaded terminal--Plug, vertical mountPolyamide 6.6

218.48 €

50 Pieces Per Package

1 pack 4 Days 18Orange--5.08---18-32012.21289.56Print-Parallel (to the PCB)Plug, vertical mountPolyamide 6.6

163.96 €

100 Pieces Per Package

1 pack Available 7 Days 5Grey--7.5---5-63012.21238Print-Parallel (to the PCB)Plug, horizontal mountPolyamide 6.6

Loading...

  1. 1

Basic information

No. of rows 1 Series (connectors) 231 Connectors wire-to-board
Contact material Cathode copper Contact surface Tin plated Pin strip type (category) Pin enclosure - PCB
Industrial goods Yes

Tech Support