Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Related to | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | AWG max. | AWG (min.) | Contact spacing (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | Stripping length (max.) (mm) | Pins per row | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Connection (components) | Connector features | Connector orientation | Connector type | Insulation material |
---|
Loading...
No. of rows | 1 | Series (connectors) | 231 | Connectors | wire-to-board |
---|---|---|---|---|---|
Contact material | Cathode copper | Contact surface | Tin plated | Pin strip type (category) | Pin enclosure - PCB |
Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
AWG max.
AWG (min.)
Cross section (max.)(mm²)
Min. cross section(mm²)
Stripping length (max.)(mm)
Pins per row
Nominal current(A)
Product size (width)(mm)
Connector features
Color
Contact spacing(mm)
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Connection (components)
Connector orientation
Connector type
Insulation material
Filter by standard shipping days
Optional Attributes