Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
231-269/001-000
Part Number
|
---|
231-269/001-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | AWG max. | AWG (min.) | Contact spacing (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | Stripping length (max.) (mm) | Pins per row | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Connection (components) | Connector features | Connector orientation | Connector type | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
128.84 € | 50 Pieces Per Package | 1 pack | 6 Days | 9 | Grey | - | - | 7.5 | - | - | - | 9 | - | 630 | 17 | 8.4 | 68 | - | Parallel (to the PCB) | Plug, vertical mount | Polyamide 6.6 |
Loading...
No. of rows | 1 | Series (connectors) | 231 | Connectors | wire-to-board |
---|---|---|---|---|---|
Contact material | Cathode copper | Contact surface | Tin plated | Pin strip type (category) | Pin enclosure - PCB |
Industrial goods | Yes |
This page is Pin enclosure - PCB 231, part number 231-269/001-000.
You can find the detail information about specifications and dimensions on part number 231-269/001-000.
Configure
Basic Attributes
AWG max.
AWG (min.)
Cross section (max.)(mm²)
Min. cross section(mm²)
Stripping length (max.)(mm)
Nominal current(A)
Connector features
Number of pins(Pole)
Color
Contact spacing(mm)
Pins per row
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Connection (components)
Connector orientation
Connector type
Insulation material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
231-139/001-000/105-604 |
231-142/001-000/105-604 |
231-267/001-000 |
231-273/001-000 |
231-307/031-000 |
231-548/001-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Color | AWG max. | AWG (min.) | Contact spacing (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | Stripping length (max.) (mm) | Pins per row | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Connection (components) | Connector features | Connector orientation | Connector type | Insulation material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
224.08 € | 100 Pieces Per Package | 1 pack | 28 Days | 9 | Black | - | - | 5 | - | - | - | 9 | 10 | 320 | 14.4 | 8.4 | 48.2 | for THR soldering | Parallel (to the PCB) | Plug, vertical mount | Polyphthalamide (PPA GF) | ||||
296.92 € | 100 Pieces Per Package | 1 pack | 28 Days | 12 | Black | - | - | 5 | - | - | - | 12 | 10 | 320 | 14.4 | 8.4 | 63.2 | for THR soldering | Parallel (to the PCB) | Plug, vertical mount | Polyphthalamide (PPA GF) | ||||
91.87 € | 50 Pieces Per Package | 1 pack | 6 Days | 7 | Grey | - | - | 7.5 | - | - | - | 7 | - | 630 | 17 | 8.4 | 53 | - | Parallel (to the PCB) | Plug, vertical mount | Polyamide 6.6 | ||||
196.07 € | 50 Pieces Per Package | 1 pack | 4 Days | 13 | Grey | - | - | 7.5 | - | - | - | 13 | - | 630 | 17 | 8.4 | 98 | - | Parallel (to the PCB) | Plug, vertical mount | Polyamide 6.6 | ||||
252.09 € | 50 Pieces Per Package | 1 pack | 6 Days | 7 | Orange | 12 | 28 | 5.08 | 2.5 | 0.08 | 9 | 7 | - | 320 | 26.45 | 14.30 | 50.36 | Spring-loaded terminal | - | - | Plug, vertical mount | Polyamide 6.6 | |||
218.48 € | 50 Pieces Per Package | 1 pack | 4 Days | 18 | Orange | - | - | 5.08 | - | - | - | 18 | - | 320 | 12.2 | 12 | 89.56 | - | Parallel (to the PCB) | Plug, vertical mount | Polyamide 6.6 |