Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
734-405/001-000
Part Number
|
---|
734-405/001-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | AWG max. | AWG (min.) | Contact spacing (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | Stripping length (max.) (mm) | Pins per row | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Connection (components) | Connector features | Connector orientation | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
330.53 € | 100 Pieces Per Package | 1 pack | 7 Days | 5 | Light grey | - | - | 3.50 | - | - | - | 5 | 160 | 21.80 | 19.90 | 26.60 | 2 -tier | - | Plug, horizontal mount |
Loading...
No. of rows | 1 | Nominal current(A) | 10 | Series (connectors) | 734 |
---|---|---|---|---|---|
Connectors | wire-to-board | Contact material | Copper alloy | Contact surface | Tin plated |
Insulation material | PA 66 | Pin strip type (category) | Pin enclosure - PCB | Industrial goods | Yes |
This page is Pin enclosure - PCB 734, part number 734-405/001-000.
You can find the detail information about specifications and dimensions on part number 734-405/001-000.
Configure
Basic Attributes
AWG max.
AWG (min.)
Cross section (max.)(mm²)
Min. cross section(mm²)
Stripping length (max.)(mm)
Connector orientation
Number of pins(Pole)
Color
Contact spacing(mm)
Pins per row
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Connection (components)
Connector features
Connector type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
734-142/046-000 |
734-165/105-604 |
734-340/034-000 |
734-371 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Color | AWG max. | AWG (min.) | Contact spacing (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | Stripping length (max.) (mm) | Pins per row | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Connection (components) | Connector features | Connector orientation | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
290.20 € | 100 Pieces Per Package | 1 pack | 25 Days | 10 | Light grey | - | - | 3.50 | - | - | - | 10 | 300 | 14.1 | 8.5 | 44.4 | - | Perpendicular (to the PCB) | Plug, vertical mount | ||||
285.72 € | 200 Pieces Per Package | 1 pack | 25 Days | 5 | Black | - | - | 3.50 | - | - | - | 5 | 300 | 10.9 | 10.3 | 19.9 | - | Perpendicular (to the PCB) | Plug, vertical mount | ||||
431.79 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 10 | Orange | 14 | 28 | 3.81 | 1.5 | 0.08 | 7 | 10 | 160 | 22.30 | 13.40 | 40.19 | Spring-loaded terminal | - | Parallel (to the PCB) | Plug, vertical mount | ||
588.24 € | 25 Pieces Per Package | 1 pack | 30 Days | 11 | - | 14 | 28 | 3.50 | 1.5 | 0.08 | 7 | 11 | 250 | 40.90 | 18.50 | 41.35 | Spring-loaded terminal | - | - | Plug, vertical mount |