Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
890-844/011-000
Part Number
|
---|
890-844/011-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | Max. temperature (°C) | Min. temperature (°C) | Nominal voltage (V) | Product size (width) (mm) | Weight (g) | Coding | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
341.73 € | 100 Pieces Per Package | 1 pack | 29 Days | 4 | Grey | +40 °C | -5 | 400 | 19.20 | 4.33 | B | Socket, horizontal mount |
Loading...
Nominal current(A) | 16 | Product size (height)(mm) | 12.2 | Product size (length)(mm) | 28.40 |
---|---|---|---|---|---|
Connection (components) | Solder pins | Connector type (category) | Mains connector | Contact material | Copper alloy |
Series (mains connectors) | WINSTA MINI | Industrial goods | Yes |
This page is Plug for PCBs, angled, 890, part number 890-844/011-000.
You can find the detail information about specifications and dimensions on part number 890-844/011-000.
Configure
Basic Attributes
Number of pins(Pole)
Color
Max. temperature(°C)
Min. temperature(°C)
Nominal voltage(V)
Product size (width)(mm)
Weight(g)
Coding
Connector type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
890-812/011-000 |
890-813 |
890-813/011-000 |
890-852/011-000 |
890-853 |
890-853/011-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Color | Max. temperature (°C) | Min. temperature (°C) | Nominal voltage (V) | Product size (width) (mm) | Weight (g) | Coding | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
173.65 € | 1 | 6 Days | 2 | Black | +40 °C | -5 | 250 | 10.40 | 2.45 | A | Plug, horizontal mount | ||||
218.48 € | 100 Pieces Per Package | 1 pack | 30 Days | 3 | Black | - | - | 250 | 14.80 | 3.20 | A | Plug, vertical mount | |||
212.88 € | 1 | 8 Days | 3 | Black | +40 °C | -5 | 250 | 14.80 | 3.33 | A | Plug, horizontal mount | ||||
173.65 € | 100 Pieces Per Package | 1 pack | 8 Days | 2 | Grey | +40 °C | -5 | 250 | 10.40 | 2.45 | B | Plug, horizontal mount | |||
257.69 € | 100 Pieces Per Package | 1 pack | 29 Days | 3 | Grey | +40 °C | -5 | 250 | 14.80 | 3.33 | B | Plug, vertical mount | |||
224.08 € | 100 Pieces Per Package | 1 pack | 8 Days | 3 | Grey | +40 °C | -5 | 250 | 14.80 | 3.33 | B | Plug, horizontal mount |