Plug for PCBs, straight, 770【50-100 Pieces Per Package】 (770-813)

Plug for PCBs, straight, 770 770-813

Click on this image to zoom in.

Click on this image to zoom in.

  • Plug for PCBs, straight, 770 770-813
  • Plug for PCBs, straight, 770 770-813
  • Plug for PCBs, straight, 770 770-813
  • Volume Discount

Product Details:

Manufacturer part number: 770-813

Brand: WAGO

Price: 207.27

Delivery time: 6 Days


Technical Data:

Number of pins: 3 Pole

Color: Black

Nominal voltage: 250 V

Product size (depth): 11.7 mm

Product size (width): 27 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

770-813

Part Number
770-813
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Nominal voltage
(V)
Product size (depth)
(mm)
Product size (width)
(mm)
Coding Connector type

207.27 €

100 Pieces Per Package

1 pack 6 Days 3Black25011.727APlug, horizontal mount

Loading...

  1. 1

Basic information

Nominal current(A) 25 Product size (height)(mm) 26 Connection (components) Soldering
Connector type (category) Mains connector Contact material Copper alloy Series (mains connectors) WINSTA MIDI
Industrial goods Yes

This page is Plug for PCBs, straight, 770, part number 770-813.
You can find the detail information about specifications and dimensions on part number 770-813.

Variation of this product

Part Number
770-835
770-853/060-000
770-853/062-000
770-854
770-854/062-000
770-854/064-000
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Color Nominal voltage
(V)
Product size (depth)
(mm)
Product size (width)
(mm)
Coding Connector type

169.43 €

50 Pieces Per Package

1 pack Available 6 Days 5White40011.747APlug, horizontal mount

274.49 €

100 Pieces Per Package

1 pack 31 Days 3Grey250-27BPlug, vertical mount

274.49 €

100 Pieces Per Package

1 pack 31 Days 3Grey250-27BPlug, vertical mount

163.96 €

50 Pieces Per Package

1 pack Available 31 Days -------

191.29 €

50 Pieces Per Package

1 pack Available 32 Days 4Grey400-37BPlug, vertical mount

191.29 €

50 Pieces Per Package

1 pack Available 32 Days 4Grey400-37BPlug, vertical mount

Tech Support