Plug for PCBs, straight, 890【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

890-834

Part Number
890-834
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

315.92 €

100 Pieces Per Package

1 pack Available 30 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 4 Color White Max. temperature(°C) +40 °C
Min. temperature(°C) -5 Nominal current(A) 16 Nominal voltage(V) 400
Product size (height)(mm) 12.2 Product size (length)(mm) 28.40 Product size (width)(mm) 19.20
Weight(g) 4.01 Coding A Connection (components) Solder pins
Connector type Plug, vertical mount Connector type (category) Mains connector Contact material Copper alloy
Series (mains connectors) WINSTA MINI Industrial goods Yes

This page is Plug for PCBs, straight, 890, part number 890-834.
You can find the detail information about specifications and dimensions on part number 890-834.

Tech Support