Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
890-842/011-000 |
890-845 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Nominal voltage (V) | Product size (width) (mm) | Weight (g) | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|
235.01 € | 100 Pieces Per Package | 1 pack | 6 Days | 2 | 250 | 10.40 | 2.47 | Socket, horizontal mount | |||
424.65 € | 100 Pieces Per Package | 1 pack | 26 Days | 5 | 400 | 23.60 | 5.23 | Socket, vertical vertical |
Loading...
Color | Grey | Max. temperature(°C) | +40 °C | Min. temperature(°C) | -5 |
---|---|---|---|---|---|
Nominal current(A) | 16 | Product size (height)(mm) | 12.2 | Product size (length)(mm) | 28.40 |
Coding | B | Connection (components) | Solder pins | Connector type (category) | Mains connector |
Contact material | Copper alloy | Series (mains connectors) | WINSTA MINI | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Nominal voltage(V)
Product size (width)(mm)
Weight(g)
Connector type
Filter by standard shipping days
Optional Attributes