Socket for PCBs, angled, 770【50-100 Pieces Per Package】 (770-863/011-000)

Socket for PCBs, angled, 770 770-863/011-000

Click on this image to zoom in.

Click on this image to zoom in.

  • Socket for PCBs, angled, 770 770-863/011-000
  • Socket for PCBs, angled, 770 770-863/011-000
  • Socket for PCBs, angled, 770 770-863/011-000
  • Socket for PCBs, angled, 770 770-863/011-000
  • Volume Discount

Product Details:

Manufacturer part number: 770-863/011-000

Brand: WAGO

Price: 274.49

Delivery time: 30 Days


Technical Data:

Number of pins: 3 Pole

Color: Light green

Nominal voltage: 250 V

Product size (depth): 26 mm

Product size (height): 11.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

770-863/011-000

Part Number
770-863/011-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Nominal voltage
(V)
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Coding

274.49 €

100 Pieces Per Package

1 pack 30 Days 3Light green2502611.727B

Loading...

  1. 1

Basic information

Nominal current(A) 25 Connection (components) Soldering Connector type Socket, horizontal mount
Connector type (category) Mains connector Contact material Copper alloy Series (mains connectors) WINSTA MIDI
Industrial goods Yes

This page is Socket for PCBs, angled, 770, part number 770-863/011-000.
You can find the detail information about specifications and dimensions on part number 770-863/011-000.

Variation of this product

Part Number
770-804/011-000
770-823/011-000
770-824/011-000
770-863/011-000/071-000
770-863/011-000/073-000
770-864/011-000
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Color Nominal voltage
(V)
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Coding

169.43 €

50 Pieces Per Package

1 pack Available 30 Days 4Black4002611.737A

235.01 €

100 Pieces Per Package

1 pack 30 Days 3White2502611.727A

169.43 €

50 Pieces Per Package

1 pack Available 31 Days 4White4002611.737A

274.49 €

100 Pieces Per Package

1 pack 30 Days 3Light green250-11.727B

274.49 €

100 Pieces Per Package

1 pack 30 Days 3Light green250-11.727B

191.29 €

50 Pieces Per Package

1 pack Available 30 Days 4Light green4002611.737B

Tech Support