Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | Nominal voltage (V) | Product size (depth) (mm) | Product size (width) (mm) | Coding | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
235.01 € | 100 Pieces Per Package | 1 pack | 8 Days | 3 | Black | 250 | 11.7 | 27 | A | |||
196.75 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 5 | Black | 400 | 11.7 | 47 | A | ||
169.43 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 4 | White | 400 | 11.7 | 37 | A | ||
196.75 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 5 | White | 400 | 11.7 | 47 | A | ||
308.12 € | 100 Pieces Per Package | 1 pack | 31 Days | 3 | Grey | 250 | - | 27 | B | |||
191.29 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 4 | Grey | 400 | 11.7 | 37 | B | ||
213.16 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 4 | Grey | 400 | - | 37 | B | ||
213.16 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 4 | Grey | 400 | - | 37 | B | ||
213.16 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 4 | Grey | 400 | - | 37 | B | ||
196.07 € | 50 Pieces Per Package | 1 pack | 31 Days | 5 | Grey | 400 | 11.7 | 47 | B | |||
212.88 € | 50 Pieces Per Package | 1 pack | 30 Days | 5 | Grey | 400 | - | 47 | B | |||
212.88 € | 50 Pieces Per Package | 1 pack | 30 Days | 5 | Grey | 400 | - | 47 | B | |||
212.88 € | 50 Pieces Per Package | 1 pack | 30 Days | 5 | Grey | 400 | - | 47 | B | |||
274.49 € | 100 Pieces Per Package | 1 pack | 30 Days | 3 | Light green | 250 | 11.7 | 27 | B | |||
274.49 € | 100 Pieces Per Package | 1 pack | 30 Days | 3 | Light green | 250 | - | 27 | B | |||
274.49 € | 100 Pieces Per Package | 1 pack | 31 Days | 3 | Light green | 250 | - | 27 | B | |||
191.29 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 4 | Light green | 400 | - | 37 | B | ||
191.29 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 4 | Light green | 400 | - | 37 | B | ||
196.07 € | 50 Pieces Per Package | 1 pack | 30 Days | 5 | Light green | 400 | - | 47 | B | |||
274.49 € | 100 Pieces Per Package | 1 pack | 30 Days | 3 | Pink | 250 | 11.7 | 27 | B | |||
274.49 € | 100 Pieces Per Package | 1 pack | 30 Days | 3 | Pink | 250 | - | 27 | B | |||
274.49 € | 100 Pieces Per Package | 1 pack | 30 Days | 3 | Pink | 250 | - | 27 | B | |||
191.29 € | 50 Pieces Per Package | 1 pack | Available | 31 Days | 4 | Pink | 400 | 11.7 | 37 | B | ||
191.29 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 4 | Pink | 400 | - | 37 | B | ||
196.07 € | 50 Pieces Per Package | 1 pack | 30 Days | 5 | Pink | 400 | 11.7 | 47 | B | |||
196.07 € | 50 Pieces Per Package | 1 pack | 30 Days | 5 | Pink | 400 | - | 47 | B | |||
196.07 € | 50 Pieces Per Package | 1 pack | 30 Days | 5 | Pink | 400 | - | 47 | B |
Loading...
Nominal current(A) | 25 | Product size (height)(mm) | 26 | Connection (components) | Soldering |
---|---|---|---|---|---|
Connector type | Socket, vertical vertical | Connector type (category) | Mains connector | Contact material | Copper alloy |
Series (mains connectors) | WINSTA MIDI | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Color
Nominal voltage(V)
Product size (depth)(mm)
Product size (width)(mm)
Coding
Filter by standard shipping days
Optional Attributes