Solder pin strip 252【500 Pieces Per Package】 (252-905)

Solder pin strip 252 252-905
  • Volume Discount

Product Details:

Manufacturer part number: 252-905

Brand: WAGO

Price: 409.93

Delivery time: 7 Days


Technical Data:

Number of pins: 5 Pole

Pins per row: 5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

252-905

Part Number
252-905
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Pins per row

409.93 €

500 Pieces Per Package

1 pack Available 7 Days 55

Loading...

  1. 1

Basic information

Solder pin length(mm) 3.5 Color Black Contact spacing(mm) 3.50
No. of rows 1 Pin diameter(mm) 1 Connection (components) Print
Connector orientation Perpendicular (to the PCB) Connector type Pin strip, straight Insulation material PA
Pin shape Circular Pin strip type (category) Pin strip (standard) Industrial goods Yes
Separable Yes

This page is Solder pin strip 252, part number 252-905.
You can find the detail information about specifications and dimensions on part number 252-905.

Variation of this product

Part Number
252-906
252-907
252-908
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Pins per row

414.29 €

500 Pieces Per Package

1 pack Available 7 Days 66

501.75 €

500 Pieces Per Package

1 pack Available 7 Days 77

595.76 €

500 Pieces Per Package

1 pack Available 7 Days 88

Tech Support