Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
252-954
Number of pins(Pole) | 4 | Solder pin length(mm) | 3.5 | Color | Black |
---|---|---|---|---|---|
Contact spacing(mm) | 3.50 | No. of rows | 1 | Pins per row | 4 |
Pin diameter(mm) | 1 | Connection (components) | Connector orientation | Perpendicular (to the PCB) | |
Connector type | Pin strip, straight | Insulation material | PA | Pin shape | Circular |
Pin strip type (category) | Pin strip (standard) | Industrial goods | Yes | Separable | Yes |
This page is Solder pin strip with strain relief 252, part number 252-954.
You can find the detail information about specifications and dimensions on part number 252-954.