Spring-loaded terminal 0.50 mm², 218【1-250 Pieces Per Package】 (218-104)

Spring-loaded terminal 0.50 mm², 218 218-104

Click on this image to zoom in.

Click on this image to zoom in.

  • Spring-loaded terminal 0.50 mm², 218 218-104
  • Spring-loaded terminal 0.50 mm², 218 218-104
  • Volume Discount

Product Details:

Manufacturer part number: 218-104

Brand: WAGO

Price: 2.05

Delivery time: 3 Days


Technical Data:

Number of pins: 4 Pole

Color: Grey

Contact spacing: 2.50 mm

Cross section: 0.08 - 0.5 mm²

Min. stripping length: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

218-104

Part Number
218-104
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Cross section
(mm²)
Min. stripping length
(mm)
Pins per row Nominal current (details)
(A)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)
Actuation direction Insulation material

2.05 €

1 Available 3 Days 4Grey2.500.08 - 0.5546613.0010.9013.00-Parallel (to the PCB)Polyamide

Loading...

  1. 1

Basic information

AWG max. 20 AWG (min.) 28 Max. cross section (inflexible)(mm²) 0.50
Min. cross section (inflexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 0.50 Min. cross section (flexible)(mm²) 0.08
Stripping length (max.)(mm) 6 No. of rows 1 Nominal voltage(V) 160
Series (connectors) 218 Connection (components) Print PCB terminal features + CAGE CLAMP®
PCB terminal type (category) Spring-loaded terminal Connector orientation At an angle (to the PCB) Contact material Cathode copper
Contact surface Tin plated Industrial goods Yes Wire protection Yes

This page is Spring-loaded terminal 0.50 mm², 218, part number 218-104.
You can find the detail information about specifications and dimensions on part number 218-104.

Variation of this product

Part Number
218-102/000-604/997-403
218-107/000-604/997-405
218-108/000-006
218-111/000-012
218-502
218-502/000-604/997-403
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Cross section
(mm²)
Min. stripping length
(mm)
Pins per row Nominal current (details)
(A)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)
Actuation direction Insulation material

364.15 €

250 Pieces Per Package

1 pack 4 Days 2Black2.50-62--10.96.5013.00---

917.65 €

250 Pieces Per Package

1 pack 4 Days 7Black2.50-67--13.0010.9019---

823.53 €

220 Pieces Per Package

1 pack 32 Days 8Blue2.50-58--13.0010.9021.502.643-Polyamide 6.6

778.71 €

160 Pieces Per Package

1 pack 32 Days 11Orange2.50-511--13.0010.9029.003.619Parallel (to the PCB)-

1.33 €

1 Available 3 Days 2Grey2.540.5626610.96.5813.00-Parallel (to the PCB)Polyamide

364.15 €

250 Pieces Per Package

1 pack 4 Days 2Black2.54-42--10.96.5813.00---

Tech Support