Spring-loaded terminal 0.50 mm², 250【60-520 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
250-303
250-304
250-305
250-306
250-307
250-308
250-309
250-310
250-311
250-312
250-313
250-314
250-315
250-316
250-317
250-319
250-320
250-321
250-322
250-323
250-324
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Pins per row Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)
Actuation direction Contact material Contact surface Insulation material

341.73 €

520 Pieces Per Package

1 pack 6 Days 33-160129.0016.701.206----

352.95 €

400 Pieces Per Package

1 pack 30 Days 44-1601211.5016.701.545----

391.04 €

340 Pieces Per Package

1 pack 30 Days 55-16014.001216.701.884----

386.56 €

280 Pieces Per Package

1 pack 6 Days 662463016.501216.702.223Parallel (to the PCB)Cathode copperTin platedPolyamide 6.6

379.83 €

240 Pieces Per Package

1 pack 30 Days 77-16016.7012192.562----

386.56 €

220 Pieces Per Package

1 pack 30 Days 88-16016.701221.502.901----

364.15 €

200 Pieces Per Package

1 pack 30 Days 99-16016.701224.003.24----

391.04 €

180 Pieces Per Package

1 pack 30 Days 1010-16016.701226.503.579----

386.56 €

160 Pieces Per Package

1 pack 30 Days 1111-16016.701229.003.918----

364.15 €

140 Pieces Per Package

1 pack 30 Days 1212-16016.701231.504.257----

397.76 €

140 Pieces Per Package

1 pack 30 Days 1313-16016.7012344.596----

364.15 €

120 Pieces Per Package

1 pack 4 Days 1414-16016.701236.54.935----

391.04 €

120 Pieces Per Package

1 pack 30 Days 1515-16016.701239.005.274----

319.33 €

100 Pieces Per Package

1 pack 4 Days 1616-16016.701241.505.613----

341.73 €

100 Pieces Per Package

1 pack 30 Days 1717-16016.7012445.952----

344.33 €

80 Pieces Per Package

1 pack Available 4 Days 1919-16016.701249.006.63----

355.27 €

80 Pieces Per Package

1 pack 4 Days 2020-16016.701251.56.969----

377.13 €

80 Pieces Per Package

1 pack Available 4 Days 2121-16016.7012547.308----

398.99 €

80 Pieces Per Package

1 pack Available 4 Days 2222-16016.701256.507.647----

409.93 €

80 Pieces Per Package

1 pack 4 Days 2323-16016.701259.007.986----

322.48 €

60 Pieces Per Package

1 pack Available 4 Days 2424-16016.701261.508.325----

Loading...

  1. 1

Basic information

Color Grey AWG max. 20 AWG (min.) 24
Contact spacing(mm) 2.50 Max. cross section (inflexible)(mm²) 0.50 Min. cross section (inflexible)(mm²) 0.14
Max. cross section (flexible)(mm²) 0.50 Min. cross section (flexible)(mm²) 0.20 Min. stripping length(mm) 8
Stripping length (max.)(mm) 9 No. of rows 1 Series (connectors) 250
Connection (components) Print PCB terminal features + CAGE CLAMP® PCB terminal type (category) Spring-loaded terminal
Connector orientation At an angle (to the PCB) Industrial goods Yes Wire protection Yes

Tech Support