Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
235-409/331-000 |
235-801/333-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Contact spacing (mm) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) | PCB terminal features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
229.68 € | 100 Pieces Per Package | 1 pack | 6 Days | 9 | 5.08 | 9 | 19.10 | 12.50 | 46.50 | 6.924 | + CAGE CLAMP® | |||
107.55 € | 400 Pieces Per Package | 1 pack | 78 Days | 1 | 10.16 | 1 | 12.50 | 11.50 | 19.10 | 1.006 | + PUSH WIRE® |
Loading...
Color | Grey | AWG max. | 14 | AWG (min.) | 20 |
---|---|---|---|---|---|
Max. cross section (inflexible)(mm²) | 1.50 | Min. cross section (inflexible)(mm²) | 0.2 | Max. cross section (flexible)(mm²) | 0.75 |
Min. cross section (flexible)(mm²) | 0.25 | Min. stripping length(mm) | 12 | Stripping length (max.)(mm) | 10 |
No. of rows | 1 | Nominal current(A) | 24 | Nominal voltage(V) | 630 |
Series (connectors) | 235 | Connection (components) | PCB terminal type (category) | Spring-loaded terminal | |
Actuation direction | Parallel (to the PCB) | Connector orientation | Parallel (to the PCB) | Contact material | Cathode copper |
Contact surface | Tin plated | Insulation material | Polyamide 6.6 | Industrial goods | Yes |
Wire protection | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Contact spacing(mm)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Weight(g)
PCB terminal features
Filter by standard shipping days
Optional Attributes