Spring-loaded terminal 1.50 mm², 805【1-580 Pieces Per Package】 (805-110)

Spring-loaded terminal 1.50 mm², 805 805-110
  • Volume Discount

Product Details:

Manufacturer part number: 805-110

Brand: WAGO

Price: 301.40

Delivery time: 6 Days


Technical Data:

Number of pins: 10 Pole

Color: Grey

Cross section: - mm²

Min. stripping length: 9 mm

Pins per row: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

805-110

Part Number
805-110
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Cross section
(mm²)
Min. stripping length
(mm)
Pins per row Nominal current (details)
(A)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)
Actuation direction Insulation material Type (misc.)

301.40 €

120 Pieces Per Package

1 pack 6 Days 10Grey-910--13.7013.6036.54.59---

Loading...

  1. 1

Basic information

AWG max. 16 AWG (min.) 24 Contact spacing(mm) 3.50
Max. cross section (inflexible)(mm²) 1.50 Min. cross section (inflexible)(mm²) 0.2 Max. cross section (flexible)(mm²) 1.50
Min. cross section (flexible)(mm²) 0.20 Stripping length (max.)(mm) 10 No. of rows 1
Nominal voltage(V) 320 Series (connectors) 805 Connection (components) Print
PCB terminal features + CAGE CLAMP® PCB terminal type (category) Spring-loaded terminal Connector orientation Parallel (to the PCB)
Contact material Cathode copper Contact surface Tin plated Industrial goods Yes
Wire protection Yes

This page is Spring-loaded terminal 1.50 mm², 805, part number 805-110.
You can find the detail information about specifications and dimensions on part number 805-110.

Variation of this product

Part Number
805-106
805-106/000-006
805-107
805-111
805-112
805-113
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Color Cross section
(mm²)
Min. stripping length
(mm)
Pins per row Nominal current (details)
(A)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)
Actuation direction Insulation material Type (misc.)

319.33 €

220 Pieces Per Package

1 pack 6 Days 6Grey-96--13.7013.6022.52.814---

346.21 €

220 Pieces Per Package

1 pack 26 Days 6Blue-96--13.7013.6022.52.85---

319.33 €

180 Pieces Per Package

1 pack 26 Days 7Grey-97--13.7013.60263.258---

252.09 €

100 Pieces Per Package

1 pack 27 Days 11Grey-911--13.7013.60405.034---

274.49 €

100 Pieces Per Package

1 pack 26 Days 12Grey-912--13.7013.6043.55.478---

301.40 €

100 Pieces Per Package

1 pack 27 Days 13Grey-913--13.7013.60475.922---

Tech Support