Spring-loaded terminal 1.50 mm², 806【60-400 Pieces Per Package】 (806-104)

Spring-loaded terminal 1.50 mm², 806 806-104
  • Volume Discount

Product Details:

Manufacturer part number: 806-104

Brand: WAGO

Price: 468.95

Delivery time: 6 Days


Technical Data:

Number of pins: 4 Pole

Pins per row: 4

Product size (height): 19.80 mm

Product size (length): 16.25 mm

Product size (width): 21.50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

806-104

Part Number
806-104
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)

468.95 €

200 Pieces Per Package

1 pack Available 6 Days 4419.8016.2521.505.179

Loading...

  1. 1

Basic information

Color Grey AWG max. 16 AWG (min.) 24
Contact spacing(mm) 5 Max. cross section (inflexible)(mm²) 1.50 Min. cross section (inflexible)(mm²) 0.2
Max. cross section (flexible)(mm²) 1.50 Min. cross section (flexible)(mm²) 0.20 Min. stripping length(mm) 9
Stripping length (max.)(mm) 10 No. of rows 2 Nominal voltage(V) 320
Series (connectors) 806 Connection (components) Spring-loaded terminal PCB terminal features + CAGE CLAMP®
PCB terminal type (category) Spring-loaded terminal Connector orientation At an angle (to the PCB) Contact material Cu-alloy
Contact surface Tin plated Insulation material Polyamide 6.6 Industrial goods Yes
Wire protection Yes

This page is Spring-loaded terminal 1.50 mm², 806, part number 806-104.
You can find the detail information about specifications and dimensions on part number 806-104.

Variation of this product

Part Number
806-102
806-103
806-106
806-107
806-108
806-109
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)

512.68 €

400 Pieces Per Package

1 pack Available 26 Days 2216.2511.5019.802.717

458.03 €

250 Pieces Per Package

1 pack Available 6 Days 3316.5016.2519.803.948

497.37 €

150 Pieces Per Package

1 pack Available 6 Days 6619.8016.2531.507.641

486.44 €

125 Pieces Per Package

1 pack Available 6 Days 7719.8016.2536.58.872

442.72 €

100 Pieces Per Package

1 pack Available 6 Days 8819.8016.2541.5010.103

490.83 €

100 Pieces Per Package

1 pack Available 6 Days 9919.8016.2546.5011.334

Tech Support