Manufacturer part number: 816-103
Brand: WAGO
Price: 770.67 €
Delivery time: 6 Days
Number of pins: 3 Pole
Pins per row: 3
Product size (height): 17 mm
Product size (length): 16.50 mm
Product size (width): 20.10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
816-103
Part Number
|
---|
816-103 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
770.67 € | 224 Pieces Per Package | 1 pack | Available | 6 Days | 3 | 3 | 17 | 16.50 | 20.10 | 3.75 |
Loading...
Color | Grey | AWG max. | 16 | AWG (min.) | 24 |
---|---|---|---|---|---|
Contact spacing(mm) | 5 | Max. cross section (inflexible)(mm²) | 1.50 | Min. cross section (inflexible)(mm²) | 0.2 |
Max. cross section (flexible)(mm²) | 1.50 | Min. cross section (flexible)(mm²) | 0.20 | Min. stripping length(mm) | 9 |
Stripping length (max.)(mm) | 10 | No. of rows | 1 | Nominal voltage(V) | 320 |
Series (connectors) | 816 | Connection (components) | PCB terminal features | + CAGE CLAMP® | |
PCB terminal type (category) | Spring-loaded terminal | Connector orientation | At an angle (to the PCB) | Contact material | Cu-alloy |
Contact surface | Tin plated | Industrial goods | Yes | Wire protection | Yes |
This page is Spring-loaded terminal 1.50 mm², 816, part number 816-103.
You can find the detail information about specifications and dimensions on part number 816-103.
Configure
Basic Attributes
Number of pins(Pole)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
816-102 |
816-105 |
816-106 |
816-108 |
816-109 |
816-110 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
796.89 € | 322 Pieces Per Package | 1 pack | Available | 30 Days | - | - | - | - | - | - | ||
781.59 € | 140 Pieces Per Package | 1 pack | Available | 6 Days | 5 | 5 | 20.10 | 17 | 26.50 | 6.078 | ||
716.01 € | 112 Pieces Per Package | 1 pack | Available | 6 Days | 6 | 6 | 20.10 | 17 | 31.50 | 7.242 | ||
698.52 € | 84 Pieces Per Package | 1 pack | Available | 6 Days | 8 | 8 | 20.10 | 17 | 41.50 | 9.57 | ||
654.79 € | 70 Pieces Per Package | 1 pack | Available | 6 Days | 9 | 9 | 20.10 | 17 | 46.50 | 10.734 | ||
726.93 € | 70 Pieces Per Package | 1 pack | Available | 6 Days | 10 | 10 | 20.10 | 17 | 51.5 | 11.898 |