Spring-loaded terminal 2.50 mm², 236【140-300 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
236-402/334-604/997-405
236-403/334-604/997-405
236-732
236-733
236-734
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Min. stripping length
(mm)
Pins per row Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)
Actuation direction Insulation material

151.25 €

140 Pieces Per Package

1 pack 7 Days 2Black562-32014.0012.3016.60---

229.68 €

160 Pieces Per Package

1 pack 4 Days 3Black563-32016.6014.0017.30---

105.31 €

300 Pieces Per Package

1 pack 31 Days 1Grey10.161212463014.0012.2017.001.22Parallel (to the PCB)Polyamide 6.6

105.31 €

300 Pieces Per Package

1 pack 31 Days 1Light grey10.161212463014.0012.2017.001.27Parallel (to the PCB)Polyamide 6.6

105.31 €

300 Pieces Per Package

1 pack 31 Days 1Blue10.161212463014.0012.2017.001.233Parallel (to the PCB)Polyamide 6.6

Loading...

  1. 1

Basic information

AWG max. 12 AWG (min.) 28 Max. cross section (inflexible)(mm²) 2.50
Min. cross section (inflexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 2.50 Min. cross section (flexible)(mm²) 0.08
Stripping length (max.)(mm) 6 No. of rows 1 Series (connectors) 236
Connection (components) Print PCB terminal features + CAGE CLAMP® PCB terminal type (category) Spring-loaded terminal
Connector orientation At an angle (to the PCB) Contact material Cathode copper Contact surface Tin plated
Industrial goods Yes Wire protection Yes

Tech Support