Spring-loaded terminal 6.00 mm², 2716【8-65 Pieces Per Package】 (2716-102)

Spring-loaded terminal 6.00 mm², 2716 2716-102
  • Volume Discount

Product Details:

Manufacturer part number: 2716-102

Brand: WAGO

Price: 235.28

Delivery time: 6 Days


Technical Data:

Number of pins: 2 Pole

Color: Grey

AWG max.: 6

AWG (min.): 16

Contact spacing: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2716-102

Part Number
2716-102
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color AWG max. AWG (min.) Contact spacing
(mm)
Min. stripping length
(mm)
Stripping length (max.)
(mm)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)

235.28 €

65 Pieces Per Package

1 pack 6 Days 2Grey616101213230.0021.5033.3018.58

Loading...

  1. 1

Basic information

Max. cross section (inflexible)(mm²) 16.00 Min. cross section (inflexible)(mm²) 1.50 Max. cross section (flexible)(mm²) 6.00
Min. cross section (flexible)(mm²) 1.50 No. of rows 1 Nominal current(A) 76
Nominal voltage(V) 630 Series (connectors) 2716 Connection (components) Print
PCB terminal features + CAGE CLAMP® PCB terminal type (category) Spring-loaded terminal Actuation direction Parallel (to the PCB)
Connector orientation At an angle (to the PCB) Contact material Cathode copper Contact surface Tin plated
Insulation material Polyamide 6.6 Industrial goods Yes Wire protection Yes

This page is Spring-loaded terminal 6.00 mm², 2716, part number 2716-102.
You can find the detail information about specifications and dimensions on part number 2716-102.

Variation of this product

Part Number
2716-103
2716-104
2716-105
2716-106
2716-107
2716-108
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Color AWG max. AWG (min.) Contact spacing
(mm)
Min. stripping length
(mm)
Stripping length (max.)
(mm)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)

245.95 €

40 Pieces Per Package

1 pack Available 6 Days 3Grey616101213331.5030.0033.3027.89

251.40 €

30 Pieces Per Package

1 pack Available 6 Days 4Grey616101213433.3030.0041.5037.2

229.68 €

25 Pieces Per Package

1 pack 6 Days 5Grey616101213533.3030.0051.546.51

218.48 €

20 Pieces Per Package

1 pack 5 Days 6Grey616101213633.3030.0061.5055.82

207.27 €

15 Pieces Per Package

1 pack 6 Days 7Grey616101213733.3030.0071.5065.13

289.68 €

15 Pieces Per Package

1 pack Available 6 Days 8Grey616101213833.3030.0081.5074.44

Tech Support