Spring-loaded terminal, 2059 (2059-301/998-403)

Spring-loaded terminal, 2059 2059-301/998-403

Click on this image to zoom in.

Click on this image to zoom in.

  • Spring-loaded terminal, 2059 2059-301/998-403
  • Spring-loaded terminal, 2059 2059-301/998-403
  • Spring-loaded terminal, 2059 2059-301/998-403
  • Volume Discount

Product Details:

Manufacturer part number: 2059-301/998-403

Brand: WAGO

Price: 0.36

Delivery time: 3 Days


Technical Data:

Number of pins: 1 Pole

Pins per row: 1

Product size (height): 2.90 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2059-301/998-403

Part Number
2059-301/998-403
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Pins per row Product size (height)
(mm)

0.36 €

1 Available 3 Days 112.90

Loading...

  1. 1

Basic information

Color White AWG max. 22 AWG (min.) 26
Contact spacing(mm) 3 Max. cross section (inflexible)(mm²) 0.34 Min. cross section (inflexible)(mm²) 0.14
Min. stripping length(mm) 4 Stripping length (max.)(mm) 5 No. of rows 1
Nominal current(A) 3 Nominal voltage(V) 160 Product size (length)(mm) 2.70
Product size (width)(mm) 7.90 Series (connectors) 2059 Connection (components) Print
PCB terminal features + PUSH WIRE® PCB terminal type (category) Spring-loaded terminal Connector orientation Parallel (to the PCB)
Contact material Cu-alloy Contact surface Tin plated Industrial goods Yes
Wire protection Yes

This page is Spring-loaded terminal, 2059, part number 2059-301/998-403.
You can find the detail information about specifications and dimensions on part number 2059-301/998-403.

Variation of this product

Part Number
2059-302/998-403
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Pins per row Product size (height)
(mm)

0.60 €

1 Available 3 Days 225.90

Tech Support