Spring-loaded terminal, 235【600 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

235-551/331-000

Part Number
235-551/331-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

179.27 €

600 Pieces Per Package

1 pack 77 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Color Grey AWG max. 18
AWG (min.) 24 Contact spacing(mm) 7.62 Max. cross section (inflexible)(mm²) 0.75
Min. cross section (inflexible)(mm²) 0.2 Min. stripping length(mm) 9 Stripping length (max.)(mm) 10
No. of rows 1 Pins per row 1 Nominal voltage(V) 630
Product size (height)(mm) 12.50 Product size (length)(mm) 9.00 Product size (width)(mm) 19.10
Series (connectors) 235 Weight(g) 0.913 Connection (components) Print
PCB terminal features + PUSH WIRE® PCB terminal type (category) Spring-loaded terminal Connector orientation Parallel (to the PCB)
Contact material Cathode copper Contact surface Tin plated Industrial goods Yes
Wire protection Yes

This page is Spring-loaded terminal, 235, part number 235-551/331-000.
You can find the detail information about specifications and dimensions on part number 235-551/331-000.

Tech Support