Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
254-801 |
254-812 |
254-813 |
254-814 |
254-816 |
254-817 |
254-822 |
254-823 |
254-824 |
254-826 |
254-827 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Contact spacing (mm) | Nominal voltage (V) | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
229.55 € | 500 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 5.08 | 250 | 6.70 | ||
218.63 € | 400 Pieces Per Package | 1 pack | Available | 30 Days | Dark grey | 7.62 | 400 | 9.20 | ||
218.63 € | 400 Pieces Per Package | 1 pack | Available | 30 Days | Light grey | 7.62 | 400 | 9.20 | ||
218.63 € | 400 Pieces Per Package | 1 pack | Available | 30 Days | Blue | 7.62 | 400 | 9.20 | ||
207.68 € | 400 Pieces Per Package | 1 pack | Available | 30 Days | Orange | 7.62 | 400 | 9.20 | ||
218.63 € | 400 Pieces Per Package | 1 pack | Available | 30 Days | Light green | 7.62 | 400 | 9.20 | ||
141.61 € | 300 Pieces Per Package | 1 pack | Available | 30 Days | Dark grey | 10.16 | 630 | 11.70 | ||
141.61 € | 300 Pieces Per Package | 1 pack | Available | 30 Days | Light grey | 10.16 | 630 | 11.70 | ||
141.61 € | 300 Pieces Per Package | 1 pack | Available | 30 Days | Blue | 10.16 | 630 | 11.70 | ||
141.61 € | 300 Pieces Per Package | 1 pack | Available | 30 Days | Orange | 10.16 | 630 | 11.70 | ||
141.61 € | 300 Pieces Per Package | 1 pack | Available | 30 Days | Light green | 10.16 | 630 | 11.70 |
Loading...
Number of pins(Pole) | 1 | AWG max. | 18 | AWG (min.) | 22 |
---|---|---|---|---|---|
Max. cross section (inflexible)(mm²) | 0.75 | Min. cross section (inflexible)(mm²) | 0.25 | Min. stripping length(mm) | 6 |
Stripping length (max.)(mm) | 12 | No. of rows | 1 | Pins per row | 1 |
Product size (height)(mm) | 13.5 | Product size (width)(mm) | 20.50 | Series (connectors) | 254 |
Connection (components) | PCB terminal features | + PUSH WIRE® | PCB terminal type (category) | Spring-loaded terminal | |
Connector orientation | At an angle (to the PCB) | Contact material | Cathode copper | Contact surface | Tin plated |
Industrial goods | Yes | Wire protection | Yes |
Configure